End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-16

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Maximum Static Clamp Load (ft lb) 200.0
Length (in) 16.11
Weight (lb) 1.48
Tube Diameter (in) 1.00
Maximum Static Clamp Load (Nm) 271.0
Length (mm) 409.1
Weight (kg) 0.67
Tube Diameter (mm) 25.4
Apple Core (mm) 19.0
max_static_clamp_load_metric 271.0
Product Type Swivel Arm
Finish Silver
Product Series ED
Apple Core Size 19
Product Function Robotic Tooling
Material Aluminum
DistributorGroup End Effectors
Tube Size 1.00 in
Back to Top