End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-13

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.00 / 1.00
Weight (lb) 1.29
Length (in) 13.8
Tube Diameter (in) 1.00
Weight (kg) 0.59
Tube Diameter (mm) 25.4
Length (mm) 334.8
Tube Combinations (mm) 25.4 / 25.4
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Swivel Arm
Product Series ED
Tube Size 1.00 in / 1.00 in
Material Aluminum
Finish Silver
Back to Top