End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-04

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.69
Tube Diameter (in) 1.00
Apple Core (in) 0.75
Tube Combinations (in) 1.00 / 1.00
Length (in) 4.36
Apple Core (mm) 19.0
Tube Diameter (mm) 25.4
Length (mm) 110.7
Weight (kg) 0.31
Tube Combinations (mm) 25.4 / 25.4
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 1.00 in / 1.00 in
Apple Core Size 19
Product Series ED
Product Type Swivel Arm
Finish Silver
Material Aluminum
Back to Top