End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-05

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.76
Tube Diameter (in) 1.5
Length (in) 5.3
Apple Core (in) 0.75
Apple Core (mm) 19.0
Weight (kg) 0.34
Tube Diameter (mm) 38.1
Length (mm) 134.6
Product Series ED
Material Aluminum
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Swivel Arm
Tube Size 1.50 in
Finish Silver
Apple Core Size 19
Back to Top