End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-07

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Weight (lb) 0.9
Length (in) 7.23
Tube Diameter (in) 1.5
Length (mm) 183.7
Weight (kg) 0.41
Tube Diameter (mm) 38.1
Apple Core (mm) 19.0
Product Type Swivel Arm
Material Aluminum
Tube Size 1.50 in
Apple Core Size 19
DistributorGroup End Effectors
Finish Silver
Product Series ED
Product Function Robotic Tooling
Back to Top