End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-09

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.03
Tube Diameter (in) 1.5
Length (in) 9.19
Apple Core (in) 0.75
Length (mm) 233.5
Weight (kg) 0.47
Apple Core (mm) 19.0
Tube Diameter (mm) 38.1
Tube Size 1.50 in
DistributorGroup End Effectors
Apple Core Size 19
Product Type Swivel Arm
Product Function Robotic Tooling
Product Series ED
Material Aluminum
Finish Silver
Back to Top