End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-10

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Weight (lb) 1.1
Length (in) 10.18
Tube Diameter (in) 1.5
Apple Core (mm) 19.0
Length (mm) 258.5
Weight (kg) 0.5
Tube Diameter (mm) 38.1
Apple Core Size 19
Product Type Swivel Arm
Tube Size 1.50 in
PublishedDate 1704223560000
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series ED
Finish Silver
Material Aluminum
Back to Top