End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED25-25-19-100

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Length (in) 4.22
Maximum Static Clamp Load (ft lb) 200.0
Weight (lb) 0.65
Tube Diameter (in) 0.98
Maximum Static Clamp Load (Nm) 271.0
Length (mm) 107.2
max_static_clamp_load_metric 271.0
Weight (kg) 0.29
Apple Core (mm) 19.0
Tube Diameter (mm) 25
Apple Core Size 19
Product Series ED
Material Aluminum
Finish Blue
Product Function Robotic Tooling
Tube Size 25 mm
DistributorGroup End Effectors
Product Type Swivel Arm
Back to Top