Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ED25-25-19-150
CPI-ED25-25-19-150
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Length (in)
6.13
Apple Core (in)
0.75
Weight (lb)
0.78
Maximum Static Clamp Load (ft lb)
200.0
Tube Diameter (mm)
25
max_static_clamp_load_metric
271.0
Weight (kg)
0.36
Length (mm)
155.7
Maximum Static Clamp Load (Nm)
271.0
Apple Core (mm)
19.0
DistributorGroup
End Effectors
283-COUNTRY_OF_ORIGIN
US
Material
Aluminum
283-HTS_TARIFF_CODE
84662098
Product Series
ED
Product Type
Swivel Arm
Finish
Blue
Apple Core Size
19
Tube Size
25 mm
Product Function
Robotic Tooling
Back to Top