End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED25-25-19-250

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 200.0
Apple Core (in) 0.75
Weight (lb) 1.06
Length (in) 10.01
Tube Diameter (in) 0.98
Weight (kg) 0.48
Maximum Static Clamp Load (Nm) 271.0
Tube Diameter (mm) 25
Apple Core (mm) 19.0
Length (mm) 254.3
max_static_clamp_load_metric 271.0
Apple Core Size 19
Finish Blue
Material Aluminum
Tube Size 25 mm
Product Type Swivel Arm
Product Function Robotic Tooling
Product Series ED
DistributorGroup End Effectors
Back to Top