Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ED25-25-19-300
CPI-ED25-25-19-300
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200.0
Length (in)
11.97
Weight (lb)
1.2
Apple Core (in)
0.75
Tube Diameter (in)
0.98
Tube Diameter (mm)
25
max_static_clamp_load_metric
271.0
Length (mm)
303.9
Maximum Static Clamp Load (Nm)
271.0
Apple Core (mm)
19.0
Weight (kg)
0.54
Product Type
Swivel Arm
DistributorGroup
End Effectors
Product Series
ED
Finish
Blue
Material
Aluminum
Apple Core Size
19
Tube Size
25 mm
Product Function
Robotic Tooling
Back to Top