End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED25-25-19-350

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.34
Tube Diameter (in) 0.98
Maximum Static Clamp Load (ft lb) 200.0
Length (in) 13.92
Apple Core (in) 0.75
Weight (kg) 0.61
max_static_clamp_load_metric 271.0
Maximum Static Clamp Load (Nm) 271.0
Apple Core (mm) 19.0
Length (mm) 353.4
Tube Diameter (mm) 25
Finish Blue
Tube Size 25 mm
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Swivel Arm
Product Series ED
Apple Core Size 19
Material Aluminum
Back to Top