End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED25-25-19-400

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.48
Tube Diameter (in) 0.98
Apple Core (in) 0.75
Length (in) 15.88
Maximum Static Clamp Load (ft lb) 200.0
Tube Diameter (mm) 25
Weight (kg) 0.67
Apple Core (mm) 19.0
Length (mm) 403.3
Maximum Static Clamp Load (Nm) 271.0
max_static_clamp_load_metric 271.0
Material Aluminum
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 25 mm
Product Type Swivel Arm
Product Series ED
Finish Blue
Apple Core Size 19
Back to Top