Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ED25-25-25-300
CPI-ED25-25-25-300
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
12.03
Weight (lb)
1.22
Tube Combinations (in)
0.98 / 0.98
Tube Diameter (in)
0.98
Tube Combinations (mm)
25 / 25
Length (mm)
305.5
Tube Diameter (mm)
25
Weight (kg)
0.56
Product Function
Robotic Tooling
Finish
Blue
Product Type
Swivel Arm
Tube Size
25 mm / 25 mm
DistributorGroup
End Effectors
Material
Aluminum
Product Series
ED
Back to Top