End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED25-25-25-400

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98
Tube Combinations (in) 0.98 / 0.98
Weight (lb) 1.5
Length (in) 15.93
Tube Diameter (mm) 25
Tube Combinations (mm) 25 / 25
Weight (kg) 0.68
Length (mm) 404.7
DistributorGroup End Effectors
Product Series ED
Material Aluminum
Tube Size 25 mm / 25 mm
Product Function Robotic Tooling
Finish Blue
Product Type Swivel Arm
Back to Top