End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-100

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.57
Apple Core (in) 0.75
Weight (lb) 0.69
Length (in) 4.31
Length (mm) 109.5
Apple Core (mm) 19.0
Tube Diameter (mm) 40
Weight (kg) 0.31
DistributorGroup End Effectors
Finish Blue
Material Aluminum
Tube Size 40 mm
Product Series ED
Apple Core Size 19
Product Function Robotic Tooling
Product Type Swivel Arm
Back to Top