Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-075-16
CPI-ES10-075-16
SINGLE END .075in. DIA BORE 16in. L
1.00" rod extension for 0.75" apple core
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Apple Core (in)
0.75
Length (in)
16.0
Weight (lb)
1.26
Tube Diameter (mm)
25.4
Weight (kg)
0.57
Apple Core (mm)
19.0
Length (mm)
406.4
Finish
Silver
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
ES
Product Type
Single End Extensions
Material
Aluminum
Tube Size
1.00 in
PublishedDate
1721141353000
Apple Core Size
19
Back to Top