Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-075-20
CPI-ES10-075-20
SINGLE END .075in. DIA BORE 20in. L
1.00" rod extension for 0.75" apple core
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
1.53
Length (in)
20.0
Tube Diameter (in)
1.00
Tube Diameter (mm)
25.4
Apple Core (mm)
19.0
Weight (kg)
0.7
Length (mm)
508.0
Material
Aluminum
PublishedDate
1721141648000
Product Type
Single End Extensions
Apple Core Size
19
Product Series
ES
Tube Size
1.00 in
DistributorGroup
End Effectors
Finish
Silver
Product Function
Robotic Tooling
Back to Top