Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-100-10
CPI-ES10-100-10
SINGLE END 1in DIA BORE 10in L
1.00" rod end extension mounts to 1.00" round tube for extended mounting options
Provides 360° of rotational adjustments along a single axis
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
10.0
Tube Diameter (in)
1.00
Weight (lb)
0.9
Maximum Static Clamp Load (ft lb)
200.0
Weight (kg)
0.41
max_static_clamp_load_metric
271.0
Length (mm)
254.0
Tube Diameter (mm)
25.4
Maximum Static Clamp Load (Nm)
271.0
Product Series
ES
Finish
Silver
Material
Aluminum
PublishedDate
1721147036000
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Tube Size
1.00 in
Product Type
Single End Extensions
Back to Top