Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-100-23
CPI-ES10-100-23
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.78
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
200.0
Length (in)
23.0
Tube Diameter (mm)
25.4
Maximum Static Clamp Load (Nm)
271.0
max_static_clamp_load_metric
271.0
Length (mm)
584.2
Weight (kg)
0.81
Material
Aluminum
DistributorGroup
End Effectors
Tube Size
1.00 in
Finish
Silver
Product Function
Robotic Tooling
Product Series
ES
PublishedDate
1721155834124
Product Type
Single End Extensions
Back to Top