Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-100-25
CPI-ES10-100-25
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Length (in)
25.0
Weight (lb)
1.92
Maximum Static Clamp Load (ft lb)
200.0
Maximum Static Clamp Load (Nm)
271.0
Tube Diameter (mm)
25.4
max_static_clamp_load_metric
271.0
Length (mm)
635.0
Weight (kg)
0.87
Product Type
Single End Extensions
Finish
Silver
Tube Size
1.00 in
Product Series
ES
PublishedDate
1721155953501
DistributorGroup
End Effectors
Material
Aluminum
Product Function
Robotic Tooling
Back to Top