Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-150-13
CPI-ES10-150-13
SINGLE END 1.5in. DIA BORE 13in. L
1.00" rod end extension mounts to 1.50" round tube for extended mounting options
Provides 360° of rotational adjustments along a single axis
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.14
Tube Diameter (in)
1.50
Maximum Static Clamp Load (ft lb)
200.0
Length (in)
13.0
Length (mm)
330.2
Tube Diameter (mm)
38.1
Maximum Static Clamp Load (Nm)
271.0
Weight (kg)
0.52
max_static_clamp_load_metric
271.0
Tube Size
1.50 in
Product Type
Single End Extensions
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Material
Aluminum
PublishedDate
1721157134000
Finish
Silver
Product Series
ES
Back to Top