Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-150-17
CPI-ES10-150-17
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200.0
Tube Diameter (in)
1.50
Weight (lb)
1.42
Length (in)
17.0
Maximum Static Clamp Load (Nm)
271.0
Length (mm)
431.8
max_static_clamp_load_metric
271.0
Tube Diameter (mm)
38.1
Weight (kg)
0.65
PublishedDate
1721157884309
Finish
Silver
DistributorGroup
End Effectors
Product Type
Single End Extensions
Material
Aluminum
Product Series
ES
Tube Size
1.50 in
Product Function
Robotic Tooling
Back to Top