Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-150-18
CPI-ES10-150-18
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.50
Weight (lb)
1.49
Length (in)
18.0
Maximum Static Clamp Load (ft lb)
200.0
Tube Diameter (mm)
38.1
max_static_clamp_load_metric
271.0
Maximum Static Clamp Load (Nm)
271.0
Weight (kg)
0.68
Length (mm)
457.2
Tube Size
1.50 in
Material
Aluminum
PublishedDate
1721157984047
Product Series
ES
Finish
Silver
Product Type
Single End Extensions
CPI-ES10-150-18
https://media.destaco.com/assetbank-destaco/assetfile/2603.pdf
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Back to Top