Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-150-23
CPI-ES10-150-23
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200.0
Tube Diameter (in)
1.50
Length (in)
23.0
Weight (lb)
1.83
Length (mm)
584.2
Weight (kg)
0.83
Tube Diameter (mm)
38.1
max_static_clamp_load_metric
271.0
Maximum Static Clamp Load (Nm)
271.0
Product Type
Single End Extensions
Tube Size
1.50 in
Product Function
Robotic Tooling
Product Series
ES
DistributorGroup
End Effectors
PublishedDate
1721158469630
Material
Aluminum
Finish
Silver
Back to Top