End Effectors
Destaco’s CPI-ES10-B112 Series of extensions for spherical swivel balls are designed for 1.00” rod extensions and 1.125” spherical swivel balls.

CPI-ES10-B112-03

BALL END SINGLE EXTENSION 1in.
  • 1.00" rod extension for 1.125" spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Length (in) 3.0
Weight (lb) 0.51
Tube Diameter (in) 1.00
Tube Diameter (mm) 25.4
Length (mm) 76.2
Weight (kg) 0.23
Product Type Single End Extensions
DistributorGroup End Effectors
Product Series ES
Finish Silver
Tube Size 1.00 in
Product Function Robotic Tooling
Material Aluminum
PublishedDate 1721158929000
Back to Top