End Effectors
Destaco’s CPI-ES10-B112 Series of extensions for spherical swivel balls are designed for 1.00” rod extensions and 1.125” spherical swivel balls.

CPI-ES10-B112-04

BALL END SINGLE EXTENSION 1in.
  • 1.00" rod extension for 1.125" spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.57
Tube Diameter (in) 1.00
Length (in) 4.0
Length (mm) 101.6
Weight (kg) 0.26
Tube Diameter (mm) 25.4
Finish Silver
Tube Size 1.00 in
Material Aluminum
Product Series ES
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Single End Extensions
PublishedDate 1721158994000
Back to Top