End Effectors
Destaco’s CPI-ES10-B112 Series of extensions for spherical swivel balls are designed for 1.00” rod extensions and 1.125” spherical swivel balls.

CPI-ES10-B112-09

BALL END SINGLE EXTENSION 1in.
  • 1.00" rod extension for 1.125" spherical swivel ball
Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 9
Tube Diameter (in) 1.00
Weight (lb) 0.92
Length (mm) 228.6
Weight (kg) 0.42
Tube Diameter (mm) 25.4
DistributorGroup End Effectors
Finish Silver
PublishedDate 1721159538000
Product Function Robotic Tooling
Product Series ES
Material Aluminum
Product Type Single End Extensions
Tube Size 1.00 in
Back to Top