End Effectors
Destaco’s CPI-ES10-B112 Series of extensions for spherical swivel balls are designed for 1.00” rod extensions and 1.125” spherical swivel balls.

CPI-ES10-B112-13

BALL END SINGLE EXTENSION 1in.
  • 1.00" rod extension for 1.125" spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Length (in) 13.0
Weight (lb) 1.19
Tube Diameter (mm) 25.4
Length (mm) 330.2
Weight (kg) 0.54
Product Series ES
Product Type Single End Extensions
Product Function Robotic Tooling
Tube Size 1.00 in
Material Aluminum
PublishedDate 1721159810000
Finish Silver
DistributorGroup End Effectors
Back to Top