End Effectors
Destaco’s CPI-ES10-B112 Series of extensions for spherical swivel balls are designed for 1.00” rod extensions and 1.125” spherical swivel balls.

CPI-ES10-B112-14

BALL END SINGLE EXTENSION 1in.
  • 1.00" rod extension for 1.125" spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Weight (lb) 1.26
Length (in) 14.0
Length (mm) 355.6
Tube Diameter (mm) 25.4
Weight (kg) 0.57
Product Function Robotic Tooling
Product Type Single End Extensions
DistributorGroup End Effectors
Material Aluminum
PublishedDate 1721159881000
Finish Silver
Product Series ES
Tube Size 1.00 in
Back to Top