End Effectors
Destaco’s CPI-ES10-B112 Series of extensions for spherical swivel balls are designed for 1.00” rod extensions and 1.125” spherical swivel balls.

CPI-ES10-B112-15

BALL END SINGLE EXTENSION 1in.
  • 1.00" rod extension for 1.125" spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Length (in) 15.0
Tube Diameter (in) 1.00
Weight (lb) 1.32
Length (mm) 381.0
Tube Diameter (mm) 25.4
Weight (kg) 0.6
Product Type Single End Extensions
Finish Silver
Material Aluminum
DistributorGroup End Effectors
PublishedDate 1721159948000
Product Series ES
Product Function Robotic Tooling
Tube Size 1.00 in
Back to Top