Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-B112-18
CPI-ES10-B112-18
BALL END SINGLE EXTENSION 1in.
1.00" rod extension for 1.125" spherical swivel ball
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Length (in)
18.0
Weight (lb)
1.53
Length (mm)
457.2
Tube Diameter (mm)
25.4
Weight (kg)
0.7
DistributorGroup
End Effectors
Material
Aluminum
PublishedDate
1721160157000
Tube Size
1.00 in
Finish
Silver
Product Type
Single End Extensions
Product Series
ES
Product Function
Robotic Tooling
Back to Top