End Effectors
ES Ø25mm/1.00" Extension for Ø19.1mm [.75"] Apple Core

CPI-ES25-19-100

SINGLE ENG EXT 25MM SERIES, 19MM 100MM LONG
  • 25 mm rod extension for 19.1 mm (0.75") apple core
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.48
Length (in) 3.94
Apple Core (in) 0.75
Tube Diameter (in) 0.98
Tube Diameter (mm) 25
Weight (kg) 0.22
Length (mm) 100.0
Apple Core (mm) 19.0
Material Aluminum
Tube Size 25 mm
DistributorGroup End Effectors
Finish Blue
Product Series ES
PublishedDate 1721160258000
Product Type Single End Extensions
Apple Core Size 19
Product Function Robotic Tooling
Back to Top