End Effectors
ES Ø25mm/1.00" Extension for Ø19.1mm [.75"] Apple Core

CPI-ES25-19-150

SINGLE END EXTENSION ARM ASSEMBLY
  • 25 mm rod extension for 19.1 mm (0.75") apple core
Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Length (in) 5.91
Weight (lb) 0.55
Tube Diameter (in) 0.98
Length (mm) 150.0
Tube Diameter (mm) 25
Weight (kg) 0.251
Apple Core (mm) 19.0
PublishedDate 1721160331000
Material Aluminum
Product Series ES
Product Type Single End Extensions
Finish Blue
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 25 mm
Apple Core Size 19
Back to Top