End Effectors
ES Ø25mm/1.00" Extension for Ø19.1mm [.75"] Apple Core

CPI-ES25-19-200

SINGLE ENG EXT 25MM SERIES, 19MM 200MM LONG
  • 25 mm rod extension for 19.1 mm (0.75") apple core
Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Length (in) 7.87
Weight (lb) 0.62
Tube Diameter (in) 0.98
Length (mm) 200.0
Apple Core (mm) 19.0
Weight (kg) 0.282
Tube Diameter (mm) 25
283-HTS_TARIFF_CODE 84799070
Product Series ES
DistributorGroup End Effectors
Apple Core Size 19
Product Type Single End Extensions
Tube Size 25 mm
Product Function Robotic Tooling
Finish Blue
Material Aluminum
PublishedDate 1721160397000
Back to Top