End Effectors
ES Ø25mm/1.00" Extension for Ø19.1mm [.75"] Apple Core

CPI-ES25-19-250

SINGLE END EXTENSION ARM ASSEMBLY
  • 25 mm rod extension for 19.1 mm (0.75") apple core
Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Length (in) 9.84
Weight (lb) 0.69
Tube Diameter (in) 0.98
Weight (kg) 0.313
Apple Core (mm) 19.0
Tube Diameter (mm) 25
Length (mm) 250.0
Product Function Robotic Tooling
PublishedDate 1721160460000
Product Type Single End Extensions
Finish Blue
Apple Core Size 19
DistributorGroup End Effectors
Product Series ES
Material Aluminum
Tube Size 25 mm
Back to Top