Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES25-19-300
CPI-ES25-19-300
SINGLE END EXTENSION ARM ASSEMBLY
25 mm rod extension for 19.1 mm (0.75") apple core
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Length (in)
11.81
Weight (lb)
0.76
Apple Core (in)
0.75
Apple Core (mm)
19
Weight (kg)
0.344
Tube Diameter (mm)
25
Length (mm)
300
283-HTS_TARIFF_CODE
76109090
Tube Size
25 mm
DistributorGroup
End Effectors
PublishedDate
1721160622000
Product Type
Single End Extensions
Apple Core Size
19
Product Series
ES
Product Function
Robotic Tooling
Material
Aluminum
Finish
Blue
Back to Top