Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES25-19-350
CPI-ES25-19-350
SINGLE END EXTENSION ARM ASSEMBLY
25 mm rod extension for 19.1 mm (0.75") apple core
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Tube Diameter (in)
0.98
Length (in)
13.78
Weight (lb)
0.83
Tube Diameter (mm)
25
Length (mm)
350.0
Apple Core (mm)
19.0
Weight (kg)
0.375
DistributorGroup
End Effectors
Product Series
ES
Product Function
Robotic Tooling
Finish
Blue
Material
Aluminum
Apple Core Size
19
Tube Size
25 mm
Product Type
Single End Extensions
PublishedDate
1721160692000
Back to Top