End Effectors
ES Ø25mm/1.00" Extension for Ø19.1mm [.75"] Apple Core

CPI-ES25-19-400

SINGLE END EXTENSION ARM ASSEMBLY
  • 25 mm rod extension for 19.1 mm (0.75") apple core
Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Weight (lb) 0.89
Length (in) 15.75
Tube Diameter (in) 0.98
Weight (kg) 0.406
Tube Diameter (mm) 25
Apple Core (mm) 19.0
Length (mm) 400.0
PublishedDate 1721160761000
Apple Core Size 19
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Single End Extensions
Tube Size 25 mm
Material Aluminum
Product Series ES
Finish Blue
Back to Top