Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES25-25-100
CPI-ES25-25-100
SINGLE ENG EXT 25MM SERIES, 25MM 100MM LONG
25 mm rod end extension mounts to 25 mm round tube for extended mounting options
Provides 360° of rotational adjustments along a single axis
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Length (in)
3.94
Maximum Static Clamp Load (ft lb)
200.0
Weight (lb)
0.48
Maximum Static Clamp Load (Nm)
271.0
Tube Diameter (mm)
25
Length (mm)
100.0
max_static_clamp_load_metric
271.0
Weight (kg)
0.22
Finish
Blue
Product Type
Single End Extensions
283-HTS_TARIFF_CODE
84799070
Product Series
ES
Product Function
Robotic Tooling
PublishedDate
1721160910000
Tube Size
25 mm
DistributorGroup
End Effectors
Material
Aluminum
283-COUNTRY_OF_ORIGIN
US
Back to Top