Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES25-25-150
CPI-ES25-25-150
SINGLE ENG EXT 25MM SERIES, 25MM 150MM LONG
25 mm rod end extension mounts to 25 mm round tube for extended mounting options
Provides 360° of rotational adjustments along a single axis
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Length (in)
5.91
Weight (lb)
0.62
Maximum Static Clamp Load (ft lb)
200.0
max_static_clamp_load_metric
271.0
Weight (kg)
0.281
Length (mm)
150.0
Tube Diameter (mm)
25
Maximum Static Clamp Load (Nm)
271.0
Material
Aluminum
PublishedDate
1721160978000
Product Function
Robotic Tooling
Product Type
Single End Extensions
DistributorGroup
End Effectors
Product Series
ES
Finish
Blue
Tube Size
25 mm
Back to Top