Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES25-25-200
CPI-ES25-25-200
SINGLE ENG EXT 25MM SERIES, 25MM 200 LONG
25 mm rod end extension mounts to 25 mm round tube for extended mounting options
Provides 360° of rotational adjustments along a single axis
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
7.87
Maximum Static Clamp Load (ft lb)
200.0
Tube Diameter (in)
0.98
Weight (lb)
0.75
Length (mm)
200.0
Maximum Static Clamp Load (Nm)
271.0
Tube Diameter (mm)
25
Weight (kg)
0.342
max_static_clamp_load_metric
271.0
Tube Size
25 mm
PublishedDate
1721161042000
Material
Aluminum
Product Function
Robotic Tooling
Product Series
ES
Finish
Blue
DistributorGroup
End Effectors
Product Type
Single End Extensions
Back to Top