Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES25-40-300
CPI-ES25-40-300
SINGLE END EXTENSION ARM ASSEMBLY
25 mm rod end extension mounts to 40 mm round tube for extended mounting options
Provides 360° of rotational adjustments along a single axis
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
11.81
Tube Diameter (in)
1.57
Weight (lb)
1.04
Maximum Static Clamp Load (ft lb)
200.0
max_static_clamp_load_metric
271.0
Tube Diameter (mm)
40
Maximum Static Clamp Load (Nm)
271.0
Length (mm)
300.0
Weight (kg)
0.474
PublishedDate
1721161898000
Product Series
ES
Tube Size
40 mm
Material
Aluminum
DistributorGroup
End Effectors
Product Type
Single End Extensions
Product Function
Robotic Tooling
Finish
Blue
Back to Top