Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES25-40-50
CPI-ES25-40-50
SINGLE END EXTENSION ARM ASSEMBLY
25 mm rod end extension mounts to 40 mm round tube for extended mounting options
Provides 360° of rotational adjustments along a single axis
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.37
Tube Diameter (in)
1.57
Length (in)
1.97
Maximum Static Clamp Load (ft lb)
200.0
Tube Diameter (mm)
40
max_static_clamp_load_metric
271.0
Length (mm)
50.0
Maximum Static Clamp Load (Nm)
271.0
Weight (kg)
0.169
Finish
Blue
Material
Aluminum
DistributorGroup
End Effectors
PublishedDate
1721162419000
Product Function
Robotic Tooling
Tube Size
40 mm
Product Series
ES
Product Type
Single End Extensions
Back to Top