End Effectors
ESxx Ø25mm/1.00" Extension for Ø28.6mm [1.125"] Spherical Swivel Ball

CPI-ES25-B112-100

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.51
Length (in) 3.94
Tube Diameter (in) 0.98
Length (mm) 100.0
Weight (kg) 0.23
Tube Diameter (mm) 25
Product Function Robotic Tooling
Tube Size 25 mm
Finish Blue
Material Aluminum
DistributorGroup End Effectors
Product Type Single End Extensions
Product Series ES
PublishedDate 1721162511000
Back to Top