End Effectors
ESxx Ø25mm/1.00" Extension for Ø28.6mm [1.125"] Spherical Swivel Ball

CPI-ES25-B112-200

SWIVEL ARM BALL TYPE
  • 25 mm rod extension for 28.6 mm (1.125") spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.63
Tube Diameter (in) 0.98
Length (in) 7.87
Weight (kg) 0.288
Length (mm) 200.0
Tube Diameter (mm) 25
283-HTS_TARIFF_CODE 76109090
Product Type Single End Extensions
Tube Size 25 mm
Product Function Robotic Tooling
Material Aluminum
Finish Blue
Product Series ES
PublishedDate 1721307968000
DistributorGroup End Effectors
Back to Top