End Effectors
ESxx Ø25mm/1.00" Extension for Ø28.6mm [1.125"] Spherical Swivel Ball

CPI-ES25-B112-250

BALL END SINGLE EXTENSION 250MM
  • 25 mm rod extension for 28.6 mm (1.125") spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Length (in) 9.84
Weight (lb) 0.7
Tube Diameter (in) 0.98
Length (mm) 250.0
Weight (kg) 0.317
Tube Diameter (mm) 25
Finish Blue
DistributorGroup End Effectors
PublishedDate 1721308036000
Product Type Single End Extensions
Tube Size 25 mm
Material Aluminum
Product Series ES
Product Function Robotic Tooling
Back to Top