End Effectors
ESxx Ø25mm/1.00" Extension for Ø28.6mm [1.125"] Spherical Swivel Ball

CPI-ES25-B112-300

SWIVEL ARM BALL TYPE
  • 25 mm rod extension for 28.6 mm (1.125") spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.76
Tube Diameter (in) 0.98
Length (in) 11.81
Weight (kg) 0.346
Length (mm) 300.0
Tube Diameter (mm) 25
Finish Blue
Tube Size 25 mm
PublishedDate 1721308153000
Material Aluminum
Product Series ES
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Single End Extensions
Back to Top