End Effectors
ESxx Ø25mm/1.00" Extension for Ø28.6mm [1.125"] Spherical Swivel Ball

CPI-ES25-B112-350

BALL END SINGLE EXTENSION 350MM
  • 25 mm rod extension for 28.6 mm (1.125") spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.83
Tube Diameter (in) 0.98
Length (in) 13.78
Length (mm) 350.0
Tube Diameter (mm) 25
Weight (kg) 0.375
Tube Size 25 mm
Material Aluminum
Product Function Robotic Tooling
Finish Blue
Product Series ES
PublishedDate 1721308216000
DistributorGroup End Effectors
Product Type Single End Extensions
Back to Top