End Effectors
ESxx Ø25mm/1.00" Extension for Ø28.6mm [1.125"] Spherical Swivel Ball

CPI-ES25-B112-400

BALL END SINGLE EXTENSION 400MM
  • 25 mm rod extension for 28.6 mm (1.125") spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98
Length (in) 15.75
Weight (lb) 0.89
Tube Diameter (mm) 25
Length (mm) 400.0
Weight (kg) 0.404
DistributorGroup End Effectors
Tube Size 25 mm
Product Type Single End Extensions
Product Function Robotic Tooling
Finish Blue
PublishedDate 1721308280000
Product Series ES
Material Aluminum
Back to Top